Amazon shower pump
Our Amazon shower pumps improve the hot and cold water supply to showers and bathrooms in the home. This shower booster pump is a positive head pump, designed to increase water pressure to a gravity fed hot water system.
Installing our Amazon pump increases the flow of water around the system and allows the household to control the water pressure to suit their needs.
Made from brass, this pump is heavy duty, fitted with long-life silicon carbide seals and 22mm stainless steel flexible hose. In addition, the anti-vibration feet make this pump range very low noise and it’s available as a twin (STP) or a single (SSP) impeller pump.
We developed the single impeller Amazon pump to boost the cold water pressure to a combi boiler or unvented cylinder, and the Amazon twin impeller to boost both the hot and cold water supply.
It will transform any compatible shower system into a really enjoyable and invigorating shower. With six models in our range, you can choose a pump up to 4.0 bar. It’s suitable to use in the home, or light commercial use to boost shower pressure.
The Grundfos Amazon pump has many benefits and this range is manufactured to European and UK standards, is WRAS approved and has a 5 year warranty (domestic only).
Download the Pressure Boosting Selection Guide
Application
Suitable for boosting water pressure to a single or multiple showers in a household
Features & Benefits
- Low noise with a quiet induction motor
- Minimal pump head vibration
- Premium brass pump head and impeller
- Continuously rated
- Long-life silicon carbide seals
- Anti-vibration feet keep the operating noise to a minimum
- 22mm stainless steel flexible hoses
- Twin (STP) & single (SSP) impellers
- Regenerative impeller to overcome air pockets
- WRAS approved product
- 5 year warranty (domestic use only)
Amazon shower pump models
Amazon single impeller shower pump
SSP-2.0 B (Link to product)
SSP-3.0 B (Link to product)
Amazon twin impeller shower pump
STP-1.5 B (Link to product)
STP-2.0 B (Link to product)
STP-3.0 B (Link to product)
STP-4.0 B (Link to product)
Amazon shower pump accessories
We always recommend that you install a Surrey Flange for shower pumps that are up to 3.0 bar.