FireSAFE Domestic
The Grundfos FireSAFE Domestic Range provides a compact, consumer and installer friendly response to the growing demand for domestic fire suppression systems and recent related legislative changes.
Designed for flexibility of installation and easy maintenance, each model in the Grundfos FireSAFE domestic range complies with BS9251:2014 and incorporates a specially designed controller. For peace of mind, the controller’s programme is fixed and operational setting scan only be changed by opening the tamper resistant metal outer casing.
Each Grundfos FireSAFE Domestic model comprises a dedicated controller and Grundfos CM pump mounted in a tamper resistant metal enclosure. The enclosure comes in two sizes, both of which are dimensioned for easy installation in domestic environments.