Variants CR 32-4 A-G-A-E-KUHE
Specifications
Others | |
---|---|
Net weight: | 145 kg |
Gross weight: | 153 kg |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | ANSI |
Size of inlet connection: | 2 1/2" inch |
Size of outlet connection: | 2 1/2" inch |
Pressure rating for connection: | 125 Lb. |
Flange size for motor: | 254TC |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 3444 rpm |
Rated flow: | 36 m³/h |
Rated head: | 87.2 m |
Maximum head: | 112.9 m |
Stages: | 4 |
Impellers: | 4 |
Low NPSH: | N |
Code for shaft seal: | KUHE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | B |
Cooling: | ODP |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JS1050 |
: | 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Motor type: | BALDOR |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 15 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 48/24 A |
Load current: | 55.0/27.5 A |
Rated speed: | 3525 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP23 |
Insulation class (IEC 85): | B |
Motor protec: | NONE |
Motor No: | 84Z03374 |
Product name: | CR 32-4 A-G-A-E-KUHE |
Product No: | 97761007 |
EAN number: | 5710623911991 |
Price: |