Variants SPK 8-15/3 A-WB-I-AUUV
Specifications
Others | |
---|---|
Net weight: | 11 kg |
Gross weight: | 13.6 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pipe connection: | 1 1/4" NPT |
Flange size for motor: | 56C |
Connect code: | WB |
Technical | |
---|---|
Stages: | 15 |
Impellers: | 3 |
Primary shaft seal: | AUUV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Pump head: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | AISI 316LN |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Product name: | SPK 8-15/3 A-WB-I-AUUV |
Product No: | 97752415 |
EAN number: | 5710623750774 |
Price: |