Variants SPK 8-9/2 A-WB-I-AUUV
Specifications
Others | |
---|---|
Net weight: | 21 kg |
Gross weight: | 23.6 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection: | 1 1/4" NPT |
Flange size for motor: | 56C |
Connect code: | WB |
Technical | |
---|---|
Stages: | 9 |
Impellers: | 2 |
Primary shaft seal: | AUUV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | D |
Cooling: | TEFC |
Materials | |
---|---|
Pump head: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | AISI 316LN |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 0.55 kW |
KVA code: | K |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115/208-230 V |
Service factor: | 1.25 |
Rated current: | 9,60/5,00-4,80 A |
Load current: | 11.4/6.0-5.7 A |
Rated speed: | 3450 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 54 Dust/Splashing |
Insulation class (IEC 85): | B |
Motor protec: | NONE |
Thermal protec: | internal |
Motor No: | 84Z04001 |
Product name: | SPK 8-9/2 A-WB-I-AUUV |
Product No: | 97752154 |
EAN number: | 5710623748160 |
Price: |