Variants NB 100-250/231 AS-F2-B-BAQE
Specifications
Others | |
---|---|
Net weight: | 1160 kg |
Gross weight: | 1310 kg |
Shipping volume: | 2.35 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 100 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Support block: | YES |
Connect code: | F2 |
Technical | |
---|---|
Rated flow: | 355 m³/h |
Rated head: | 92.8 m |
Actual impeller diameter: | 250 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BAQE |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | AS |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Impeller: | Bronze |
: | CuSn10 |
: | B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | MMG315MA |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2 2.nd value: | 132 kW [151.8 kW] |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 380-420D/660-725Y V [3 x 440-480D/0-0Y V] |
Rated current: | 232-210/134-122 A [230-212/134-122 A] |
Starting current: | 580-580 % [710-710 %] |
Cos phi - power factor: | 0.9 |
Rated speed: | 3570 rpm [3580 rpm] |
Efficiency: | IE2 95,0% |
Motor efficiency at full load: | 95.0-95.0 % |
Motor efficiency at 3/4 load 2.nd value: | 94.5-94.5 % [94.3-94.3 %] |
Motor efficiency at 1/2 load 2.nd value: | 93.2-93.2 % [92.8-92.8 %] |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83K15446 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NB 100-250/231 AS-F2-B-BAQE |
Product No: | 98067890 |
Price: |