Variants NB 100-250/270 AS-F2-B-BAQE
Specifications
Others | |
---|---|
Net weight: | 355 kg |
Gross weight: | 379 kg |
Shipping volume: | 0.617 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 100 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Support block: | YES |
Connect code: | F2 |
Technical | |
---|---|
Rated flow: | 209.2 m³/h |
Rated head: | 32.5 m |
Actual impeller diameter: | 250 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BAQE |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | AS |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Impeller: | Bronze |
: | CuSn10 |
: | B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | MMG200LA |
IE Efficiency class: | IE1 |
Rated power - P2 2.nd value: | 30 kW [34.5 kW] |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 380-420D/660-725Y V [3 x 440-480D/0-0Y V] |
Rated current: | 54,5-49,5/31,5-28,5 A [54,0-49,5/31,5-28,5 A] |
Starting current: | 590-590 % [720-720 %] |
Cos phi - power factor: | 0.9 |
Rated speed: | 1760 rpm [1770 rpm] |
Efficiency 2.nd value: | IE1 92,8% [IE1 93,1%] |
Motor efficiency at full load 2.nd value: | 92.8-92.8 % [93.1-93.1 %] |
Motor efficiency at 3/4 load 2.nd value: | 92.8-92.8 % [93.1-93.1 %] |
Motor efficiency at 1/2 load 2.nd value: | 92.5-92.5 % [92.1-92.1 %] |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83L15432 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NB 100-250/270 AS-F2-B-BAQE |
Product No: | 98067933 |
Price: |