Variants NBG 150-125-200/208 AS-F-B-BAQE
Specifications
Others | |
---|---|
Net weight: | 272 kg |
Gross weight: | 293 kg |
Shipping volume: | 0.96 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 150 |
Size of outlet connection: | DN 125 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Support block: | YES |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1765 rpm |
Rated flow: | 265.9 m³/h |
Rated head: | 15.3 m |
Actual impeller diameter: | 208 mm |
Nominal impeller diameter: | 200 |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BAQE |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | AS |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | CuSn10 |
: | EN-GJL-250 |
Impeller: | Bronze |
: | A48-40 B |
: | B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | MMG160M |
IE Efficiency class: | IE1 |
Rated power - P2: | 15 kW |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 380-420D/660-725Y V [3 x 440-480D/760-830Y V] |
Rated current: | 28,0-25,5/16,2-14,6 A [24,2-22,2/14,0-12,8 A] |
Starting current: | 510-510 % [750-750 %] |
Cos phi - power factor: | 0.9 |
Rated speed: | 1750 rpm [1765 rpm] |
Efficiency 2.nd value: | IE1 90,5% [IE1 91,5%] |
Motor efficiency at full load 2.nd value: | 90.5-90.5 % [91.5-91.5 %] |
Motor efficiency at 3/4 load 2.nd value: | 91.5-91.5 % [91.6-91.6 %] |
Motor efficiency at 1/2 load 2.nd value: | 91.1-91.1 % [90.6-90.6 %] |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 96162795 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NBG 150-125-200/208 AS-F-B-BAQE |
Product No: | 98068427 |
Price: |