Variants NBG 150-125-250/249 ASFBSBAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.62 |
Net weight: | 305 kg |
Gross weight: | 326 kg |
Shipping volume: | 0.96 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 150 |
Size of outlet connection: | DN 125 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Support block: | YES |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1470 rpm |
Rated flow: | 279.8 m³/h |
Rated head: | 17.4 m |
Maximum head: | 16 m |
Actual impeller diameter: | 249 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 42 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | AS |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Impeller: | Bronze |
: | CuSn10 |
: | B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE2 |
Rated power - P2: | 18.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 34.5/20.0 A |
Starting current: | 640-640 % |
Cos phi - power factor: | 0.83 |
Rated speed: | 1470 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83S15428 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NBG 150-125-250/249 ASFBSBAQE |
Product No: | 98068036 |
Price: |