Variants NBG 250-200-400/312 ASF2BSBAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.58 |
Net weight: | 916 kg |
Gross weight: | 1010 kg |
Shipping volume: | 1.73 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 250 |
Size of outlet connection: | DN 200 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Support block: | YES |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1485 rpm |
Rated flow: | 478 m³/h |
Rated head: | 30.2 m |
Maximum head: | 16 m |
Actual impeller diameter: | 312 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 48 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | AS |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Wear ring: | High alloy brass(CuZn34Mn3AI2 |
Impeller: | Bronze |
: | CuSn10 |
: | B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE2 |
Rated power - P2: | 55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 96.0/55.5 A |
Starting current: | 750-750 % |
Cos phi - power factor: | 0.87 |
Rated speed: | 1490 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83B15438 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NBG 250-200-400/312 ASF2BSBAQE |
Product No: | 98068079 |
Price: |