Variants NK 32-160/151 A1-F-A-E-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.52 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 113 kg |
Gross weight: | 153 kg |
Shipping volume: | 0.674 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 50 |
Pump outlet: | DN 32 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Wear ring(s): | neckring(s) |
Base frame: | C - Channel |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2880 rpm |
Rated flow: | 24.9 m³/h |
Rated head: | 24 m |
Actual impeller diameter: | 151 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Motor type: | MMG100L |
IE Efficiency class: | IE2 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 10,6-10,0/6,05-5,75 A |
Starting current: | 890-890 % |
Cos phi - power factor: | 0.9 |
Rated speed: | 2880 rpm |
Efficiency: | IE2 86,3% |
Motor efficiency at full load: | 86.3-86.3 % |
Motor efficiency at 3/4 load: | 87.4-87.4 % |
Motor efficiency at 1/2 load: | 86.1-86.1 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | M3N05110 |
Lubricant type: | Grease |
Product name: | NK 32-160/151 A1-F-A-E-BAQE |
Product No: | 98067630 |
Price: |