Variants NKG 65-40-315/318 A1-F-L-E-BQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 519 kg |
Gross weight: | 633 kg |
Shipping volume: | 1.91 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 65 |
Pump outlet: | DN 40 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Wear ring(s): | neckring(s) |
Base frame: | EN / ISO |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2960 rpm |
Rated flow: | 48.9 m³/h |
Rated head: | 101.1 m |
Actual impeller diameter: | 318 mm |
Impeller nom: | 315 mm |
Primary shaft seal: | BQQE |
Shaft diameter: | 32 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A1 |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4517 |
: | ASTM CD4MCuN |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4517 |
: | ASTM CD4MCuN |
Material code: | L |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | EN 1.4517 / CD4MCuN |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE2 |
Rated power - P2: | 37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 64.0/37.0 A |
Starting current: | 720-720 % |
Cos phi - power factor: | 0.89 |
Rated speed: | 2960 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83R15134 |
Lubricant type: | Grease |
Product name: | NKG 65-40-315/318 A1-F-L-E-BQQE |
Product No: | 97779066 |
Price: |