Variants NKG 65-50-125/142 A2F2LE-SBQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 102 kg |
Gross weight: | 116 kg |
Shipping volume: | 0.249 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 65 |
Pump outlet: | DN 50 |
Pressure rating: | PN 16 |
Coupling type: | Spacer |
Wear ring(s): | neckring(s) |
Base frame: | EN / ISO |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1440 rpm |
Rated flow: | 24.7 m³/h |
Rated head: | 5.4 m |
Actual impeller diameter: | 142 mm |
Impeller nom: | 125 mm |
Primary shaft seal: | BQQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B2 |
Pump version: | A2 |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4517 |
: | ASTM CD4MCuN |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4517 |
: | ASTM CD4MCuN |
Material code: | L |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | EN 1.4517 / CD4MCuN |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 2,31-2,09/1,32-1,2 A |
Starting current: | 590-590 % |
Cos phi - power factor: | 0.78 |
Rated speed: | 1440 rpm |
Efficiency: | IE3 80,8% |
Motor efficiency at full load: | 80.8-80.8 % |
Motor efficiency at 3/4 load: | 81.1-81.1 % |
Motor efficiency at 1/2 load: | 79.3-79.3 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 99901328 |
Lubricant type: | Grease |
Product name: | NKG 65-50-125/142 A2F2LE-SBQQE |
Product No: | 97778141 |
EAN number: | 5710624303900 |
Price: |