Variants CRN 120-7 A-P-N-E-HBQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 746 kg |
Gross weight: | 910 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 30 bar / 120 °C |
: | 30 bar / 0 °C |
Type of connection: | PJE |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 125 |
Flange size for motor: | FF500 |
Connect code: | P |
Technical | |
---|---|
Pump speed on which pump data are based: | 2975 rpm |
Rated flow: | 120 m³/h |
Rated head: | 163.2 m |
Maximum head: | 209.1 m |
Head max: | 209.1 m |
Stages: | 7 |
Impellers: | 7 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HBQE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | N |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 120-7 A-P-N-E-HBQE |
Product No: | 97758121 |
EAN number: | 5710623855530 |
Price: |