Variants CRNE 15-6 A-P-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 181 kg |
Gross weight: | 232 kg |
Config. file no: | 95139523 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 120 °C |
: | 25 bar / -20 °C |
Type of connection: | PJE |
Flange size for motor: | FF300 |
Connect code: | P |
Technical | |
---|---|
Pump speed on which pump data are based: | 3529 rpm |
Rated flow: | 20.5 m³/h |
Rated head: | 98.5 m |
Maximum head: | 123 m |
Head max: | 123 m |
Stages: | 6 |
Impellers: | 06 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | G |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRNE 15-6 A-P-A-E-HQQE |
Product No: | 97756394 |
EAN number: | 5710623814261 |
Price: |