Ultraviolet (UV) technology critical for hygiene, safety and product quality
UV rays, generated by lamps, are often chosen as an effective disinfection system when, for various reasons, it is best to avoid the use of chemical products. Ultraviolet UV systems have high disinfectant power. Research has shown that at a wavelength of 254nm (nanometres) 99.99% of the pathogens in water are destroyed including bacteria, viruses and protozoa.
Customised UV disinfection solutions for many industries
Available in a range of different models, UV units are highly versatile and can be used for point-of-use disinfection in sanitary water treatment circuits and for bactericidal protection in closed-loop circuits. They are also suitable for pre-treatment for reverse osmosis systems. This makes them ideal for many specialist applications from healthcare to manufacturing, to food and beverage.
Documentation
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your water treatment solution! Feel free to get in touch if you need support.