Commercial Air Conditioning from Grundfos:
It's Everyone's Comfort Zone
We see commercial air conditioning as an integrated system. To Grundfos, our work goes beyond the air conditioning pump and takes in a range of technologies that work together to cover all the comfort zones in the building.
The result is that you can install smart and adaptive commercial air conditioners that will run reliably and efficiently for years to come — without compromising on comfort. With our integrated pumping solutions at the heart of commercial air conditioning systems, we can make sure the occupants of your building are comfortable while accurately controlling and moving flow throughout your entire system – at the lowest kilowatts per hour.
But just as importantly, our controllers and integrated frequency converters and sensors deliver system intelligence to maximize the efficiency of your commercial air conditioning system while minimizing life-cycle costs.
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy.
Controls are the key to making sure the commercial heating system is operating properly. With intelligent controls from Grundfos, you will find it easy to collect and analyse data from across the system and use that data to control the energy used to run the system against real-time demand.
By using this approach, you can make sure that every dollar you spend on your commercial heating system is well spent. And just as importantly, you can operate the system with greater efficiency than ever before, so you may find that you make real savings during the lifetime of the system.
Our approach is simple with:
- Advanced design
- Precise control
- Ongoing optimization
Read more about our work with the Indigo Tower here
Podcast: Grundfos Distributed Pumping
Grundfos Business Development Manager Pete Korzeniewski is our guest today. Pete’s an expert in HVAC efficiency and Distributed Pumping. He explains how we should shift our focus from energy creation to energy distribution in order to make commercial buildings run more efficiently.
You can listen to more podcasts from Grundfos Commercial Building Services - on your preferred platform.
Think Differently about HVAC Pumping
When you’re working on demanding commercial air conditioning applications, with labor costs and system wear all weighing on your budget, thinking piece by piece can leave you with a system that is expensive, inefficient and hard to maintain.
The answer to this is the simplicity of a plug-and-pump system. And that means Hydro MPC HVAC pumping systems.
The pre-packaged Hydro MPC HVAC is the ultimate commercial air conditioning system. It is ready when you are — there is no need to build it yourself in the field. It features Intelligent controls that are built in, right from the go, and demand-responsive performance that increases efficiency and decreases system wear from the moment it starts operation.
Our Hydro MPC HVAC is the ultimate in commercial air conditioning. It features:
- Single source responsibility
- Pre-piped, pre-wired and pre-tested
- No on-site assembly
- No alignment needed
- Self-optimizing intelligent controls
- Easy BMS integration
Chilled water pumps, heat pumps and generic air conditioning pumps all affect the performance of other components in a circulation system. That means it is crucial to make the right pump selection when designing and maintaining your commercial air conditioning installation.
With a Grundfos solution, you will get pumps and pump systems for every application, including commercial air conditioning, that deliver maximum efficiency with minimum energy consumption.
Improve the Efficiency and Performance of Commercial Buildings
Grundfos offers a range of pumping solutions such as commercial water pumps, pressure boosting pumps, centrifugal pumps and intelligent systems for any application. From new applications to retrofits. You can use Grundfos pumping technology to improve overall energy efficiency without sacrificing comfort or reliability.
Enhance your knowledge
Find out how to get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' stories to learn how they benefit from the Grundfos approach to intelligence, water and energy. You can also search Grundfos research and insights for more learning materials, articles, white papers, videos and much more content to inform your solution.
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.