District cooling
Cooling is at the very center of a wide range of industrial applications. With a host of solutions, Grundfos contributes directly to the production of cooling for buildings and industries.
District Cooling from Grundfos: It's Everyone's Comfort Zone
Central utility plant or district cooling systems distribute mass amounts of cooling over potentially large areas. And in the America these large systems are typically used on large campuses with a network of multiple buildings. With all cooling systems, the goal is keeping everyone comfortable, and to do that you need a simple solution that offers: reliability, efficiency and intelligence. Grundfos supplies a wide portfolio of products from engineered to order pumping and heat transfer systems, pressure maintenance systems, pumps, variable frequency drives, heat exchangers and controls for central plants, distribution systems and for individual buildings.
Keeping your cooling system running reliably
Keeping a central utility plant or district HVAC system running reliably requires attention to detail. Grundfos can help with that. Pressure, flow and temperature are the three main parameters to consider, but water purity and pH-value also play a part in deciding the level of wear and tear in your pipes. However, these parameters can be controlled with a flow filter system and an effective water treatment system, both of which feature Grundfos pumps.
Big savings with Grundfos district cooling
Approaching your cooling with a central utility plant has the potential to reduce CO2 emissions and reduce cooling losses while increasing consumer comfort. More industrial grade centralized plants offer the greatest savings and typically use of the latest equipment technologies energy from multiple sources. Additionally, these systems are typically able to harvest energy from multiple sources depending on the set-up (i.e., solar, wind, biofuel, etc.) And big savings for both the environment and the bottom line can be found by reusing byproducts.
Your Custom, Single-Source Pumping Solution: Grundfos Engineered Systems
With no two projects exactly the same, you deserve a pumping solution as unique as your project. At Grundfos, we leverage our decades of experience and pumping expertise to design and engineer all the components for your perfect fit, plug-and-pump solution – Grundfos Engineered Systems (GES). GES packages arrive on-site pre-wired, pre-piped and pre-commissioned for ease of installation. See how GES can benefit you.
Circulator pumps
Endsuction long coupled single stage
Horizontal split case pumps
Inline single stage pumps
Inline multi stage pumps
Booster set
Grundfos Technical Institute
Membership to the Grundfos Technical Institute is free and offers access to hundreds of webinars, virtual courses, and other training resources.
Enhance your knowledge
Find out how to get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' stories to learn how they benefit from the Grundfos approach to intelligence, water and energy. You can also search Grundfos research and insights for more learning materials, articles, white papers, videos and much more content to inform your solution.