Efficient heat distribution for optimal comfort
Deliver consistent comfort, lower energy use, and reliable system performance throughout the home with Grundfos circulators at the heart of a residential hydronic heating system.
Inside a residential hydronic HVAC setup
In a typical residential HVAC system, water transfers thermal energy from a heat source, such as a gas boiler or heat pump, to various areas of the home through a closed-loop network of pipes.
The distribution system manages the flow of water throughout the system. Circulators play a central role in moving the water consistently and efficiently, and multiple circulators may be used to maintain performance and balance in larger or more complex systems.
Terminal units and end-use applications support space heating, space cooling, domestic hot water production, and snow melting. Depending on the application, these may include emitters such as radiators, underfloor loops, or fan coils, as well as components such as indirect hot water tanks.
Once the thermal energy is transferred where needed, the water returns to the source for recirculation.
Illustration: Heating system with heat source, distribution system and heat emitters.
Overcoming system challenges
It’s only when all system elements are correctly designed, sized, installed, and commissioned that challenges can be overcome and optimal comfort is realized throughout the home.
Your personal guide for hydronic heating systems
Whether you’re on the job or on the move, our comprehensive technician’s guide equips you with valuable insights into hydronic piping strategies, pump sizing and selection, troubleshooting tips, and more.
Download our free Hydronic Heating Handbook today – simply fill out the form below.
Thanks, you're nearly finished.Â
You’ll receive your content by email shortly, or DOWNLOAD NOW.
Â
Grundfos offers a complete range of small to large circulator pumps that deliver reliable performance and fewer callbacks for you, and optimal comfort for your customers – with best-in-class energy efficiency.
Improve your everyday with Grundfos GO
Smart cross-referencing
With the Grundfos GO app, simply snap a photo of an old pump, and you’ll see the right replacement. Just a handful of UPSe and ALPHA models replace dozens of common circulators – and it’s never been easier to cross-reference.
Smart setup
Connect the app to ALPHA and you’ll also get guided setup, remote control, and the ability to monitor duty points, power consumption, settings, and temperature.
Smallest in the range. Big on what matters
Unlock comfort and energy savings​
Explore the homeowner benefits of choosing a heating pump from Grundfos.
Enhance your knowledge
Find out how to get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' stories to learn how they benefit from the Grundfos approach to intelligence, water and energy. You can also search Grundfos research and insights for more learning materials, articles, white papers, videos and much more content to inform your solution.
Need help?
Can’t find what you need on our FAQ Page?
Get in touch with us to learn more.