Wash and clean
Wash and clean processes are demanding on pumps due to aggressive detergents, fluctuating demand, high pressures and high temperatures. The Grundfos range of compact, reliable pumps and complete pumping systems offer unmatched efficiency, durability and ease of maintenance for these critical applications.
Wash and Clean Places Demands on Pumping Equipment
Part washing applications are notoriously demanding, as they often use aggressive liquids, high temperatures and high pressures. Using conventional pumps, this would result in bulky installations where the motor's power is not fully utilized. Wash and clean applications in the food processing industry place restrictions on the physical size of the pump, as the equipment either has to be installed in a cabinet or fitted on a hand truck.
Powerful and compact Grundfos single-stage or multistage centrifugal pumps for car wash pump systems and washdown pump systems are made entirely from materials designed to withstand even the most aggressive of detergents and solvents and can operate in temperatures up to 356°F and at pressures up to 580 PSI in box washers or tunnel washers.
Meet the Hydro HP
High-pressure washdown systems are vital to food processing plants, but inefficient operation and costly maintenance shouldn’t have to be. Finally, there’s a better way to run your washdown system. The Hydro HP offers full ROI in just a few maintenance cycles.
A Better Way to Wash and Clean
Today’s manufacturers and processors need updated washdown pump technology that delivers energy efficiency, durability, and simple, low-cost maintenance. Meet the technology that can outsmart and outsave traditional pitot tube and positive displacement pumping.
Process Optimization for Food Processing
Grundfos has an extensive product portfolio that supports increasing efficiency and reliability in all non-hygienic applications in food processing facilities.
Your Custom, Single-Source Pumping Solution: Grundfos Engineered Systems
With no two projects exactly the same, you deserve a pumping solution as unique as your project. At Grundfos, we leverage our decades of experience and pumping expertise to design and engineer all the components for your perfect fit, plug-and-pump solution – Grundfos Engineered Systems (GES). GES packages arrive on-site pre-wired, pre-piped and pre-commissioned for ease of installation. See how GES can benefit you.
Industrial Solutions to Improve Efficiency and Performance
Grundfos offers intelligent pumps, systems and controls to optimize industrial applications in an array of markets. Discover our complete portfolio of solutions to improve your process and water challenges.
Booster set
End-suction close coupled single stage
Endsuction long coupled single stage
Horizontal split case pumps
End-suction close coupled multistage
Inline multi stage pumps
Immersible pumps
Dosing pumps
Hydro boosters
Enhance your knowledge
Find out how to get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' stories to learn how they benefit from the Grundfos approach to intelligence, water and energy. You can also search Grundfos research and insights for more learning materials, articles, white papers, videos and much more content to inform your solution.