Variants Flanges, bronze for welding
Specifications
Others | |
---|---|
Standard: | ISO 7005-1 |
Fits the following products: | UP 40-xx F |
Installation | |
---|---|
Flange standard: | DIN |
Pipework connection: | DN 40 |
Pressure stage: | PN 10/16 |
Number of flanges: | 2 |
Number of gaskets: | 2 |
Number of nuts: | 8 |
Number of screws: | 8 |
Materials | |
---|---|
Material: | Brass/Bronze |
Product name: | Flanges, bronze for welding |
Product No.: | 539712 |
EAN: | 5700390864552 |
Price: |