ALPHA1 26-99, North America

ALPHA1 26-99 is a high-efficiency ECM variable speed circulator designed for various heating and cooling applications. The pump features a 0-10 V analog input for speed control and an alarm output signal.

Max flow
4 US gpm
Head max
42 ft
Liquid Temperature
14 .. 203 °F
p max
145 psi