Variants ALPHA2 25-40 N 180
Specifications
Others | |
---|---|
Energy (EEI): | 0.15 |
Net weight: | 4.71 lb |
Gross weight: | 5.01 lb |
Shipping volume: | 0.14 ft³ |
Sales region: | D-A-CH |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 230 °F |
Selected liquid temperature: | 140 °F |
Density: | 61.35 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 32 .. 104 °F |
Maximum operating pressure: | 145.04 psi |
Pipe connection: | G 1 1/2 |
Pressure stage: | PN 10 |
Port-to-port length: | 7 1/8 in |
Technical | |
---|---|
Head max: | 13.12 ft |
TF class: | 110 |
Approvals on nameplate: | CE,VDE |
Model: | E |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | EN 1.4308 |
: | ASTM 351 CF8 |
Impeller: | PES 30%GF |
Controls | |
---|---|
Aut. night: | automatic reduced night-time duty included |
Pos term box: | 6H |
Electrical data | |
---|---|
Power input - P1: | 3 .. 18 W |
Main frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.04 .. 0.18 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | ELEC |
Product name: | ALPHA2 25-40 N 180 |
Product No.: | 99271969 |
EAN: | 5713826356552 |
Price: |