Variants CHI 8-20 A-B-G-BUBE
Specifications
Others | |
---|---|
Net weight: | 31.8 lb |
Gross weight: | 37 lb |
Shipping volume: | 2.26 ft³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 230 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 5 .. 104 °F |
Maximum operating pressure: | 145.04 psi |
Max pressure at stated temperature: | 145 psi / 230 °F |
Pipe connection: | 1 1/2" NPT |
Connect code: | B |
Technical | |
---|---|
Impeller 130 mm: | 2 |
Impeller 98 mm: | 0 |
Primary shaft seal: | BUBE |
Approvals on nameplate: | UL Listed |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | G |
Electrical data | |
---|---|
Main frequency: | 60 Hz |
Rated voltage: | 1 x 115/230 V |
Rated current: | 21.5/10.7 A |
Capacitor size - run: | 60 µF/400 V |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | internal |
Product name: | CHI 8-20 A-B-G-BUBE |
Product No.: | 4E554580 |
EAN: | 5700393051102 |
Price: |