Variants CHI 2-60 A-W-G
Specifications
Others | |
---|---|
Net weight: | 24.3 lb |
Gross weight: | 29.5 lb |
Shipping volume: | 1.91 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -4 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 5 .. 104 °F |
Maximum operating pressure: | 145.04 psi |
Max pressure at stated temperature: | 145 psi / 230 °F |
Pipe connection: | Rp 1/G 1 |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 11 US gpm |
Rated head: | 121.4 ft |
Maximum head: | 183.7 ft |
Head max: | 183.7 ft |
Impeller 90 mm: | 6 |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | G |
Electrical data | |
---|---|
Power input - P1: | 950 W |
P2: | 0.8784 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 2.8/1.6 A |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Product name: | CHI 2-60 A-W-G |
Product No.: | 4H558006 |
EAN: | 5708601044045 |
Price: |