Variants CHK 4-30/1 U-W-A-AUUV
Specifications
Others | |
---|---|
Net weight: | 23.8 lb |
Shipping volume: | 0.97 ft³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 14 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 131 °F |
Maximum operating pressure: | 116.03 psi |
Max pressure at stated temperature: | 116 psi / 194 °F |
Pump outlet: | 3/4" NPT |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 26.4 US gpm |
Rated head: | 26.25 ft |
Maximum head: | 42.65 ft |
Head max: | 42.65 ft |
Stages: | 3 |
Impellers: | 1 |
Primary shaft seal: | AUUV |
Pump version: | U |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 25 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power input - P1: | 505 W |
P2: | 0.4868 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.0 |
Rated current: | 2.0/1.2 A |
Starting current: | 18/9 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Product name: | CHK 4-30/1 U-W-A-AUUV |
Product No.: | 44514431 |
Price: |