Variants CHK 2-90/5 A-W-A-AUUV
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 131 °F |
Maximum operating pressure: | 116.03 psi |
Pump outlet: | Rp 3/4 |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 13.2 US gpm |
Rated head: | 150.9 ft |
Stages: | 9 |
Impellers: | 5 |
Primary shaft seal: | AUUV |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 25 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power input - P1: | 1050 W |
P2: | 1.042 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 200-230/346-400 V |
Rated current: | 3.6/2.1 A |
Starting current: | 22/12 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Product name: | CHK 2-90/5 A-W-A-AUUV |
Product No.: | 43533295 |
Price: |