Variants CHN 2-30 A-I-AQQV
Specifications
Others | |
---|---|
Net weight: | 24.5 lb |
Gross weight: | 26 lb |
Shipping volume: | 0.66 ft³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 32 .. 131 °F |
Max pressure at stated temperature: | 90 psi / 194 °F |
: | 145 psi / 104 °F |
Pump inlet: | 1" NPT |
Pump outlet: | 1" NPT |
Technical | |
---|---|
Rated flow: | 13.2 US gpm |
Rated head: | 85.31 ft |
Maximum head: | 131.2 ft |
Head max: | 131.2 ft |
Primary shaft seal: | AQQV |
Pump version: | A |
Model: | K |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4308 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Electrical data | |
---|---|
Motor type: | 71AC |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Service factor: | 1.70 |
Rated current: | 1.16 A |
Starting current: | 5.1 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Product name: | CHN 2-30 A-I-AQQV |
Product No.: | 43793303 |
Price: |