Variants CHN 4-50 A-I-AUUE
Specifications
Others | |
---|---|
Net weight: | 45.9 lb |
Gross weight: | 52 lb |
Shipping volume: | 0.83 ft³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 32 .. 131 °F |
Max pressure at stated temperature: | 90 psi / 194 °F |
: | 145 psi / 104 °F |
Pump inlet: | 1 1/4" NPT |
Pump outlet: | 1" NPT |
Technical | |
---|---|
Rated flow: | 26 US gpm |
Rated head: | 137.8 ft |
Maximum head: | 213.3 ft |
Head max: | 213.3 ft |
Primary shaft seal: | AUUE |
Pump version: | A |
Model: | K |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4308 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Electrical data | |
---|---|
Motor type: | 80BB |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 208-230D/440-480Y V |
Service factor: | 1.47 |
Rated current: | 6.9/3.5 A |
Starting current: | 42 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Product name: | CHN 4-50 A-I-AUUE |
Product No.: | 44763005 |
EAN: | 5700394078184 |
Price: |