Variants CHN 4-30 A-I-AUUE
Specifications
Others | |
---|---|
Net weight: | 24 lb |
Gross weight: | 25.6 lb |
Shipping volume: | 0.66 ft³ |
Sales region: | GB |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 32 .. 131 °F |
Max pressure at stated temperature: | 90 psi / 194 °F |
: | 145 psi / 104 °F |
Pump inlet: | Rp 1 1/4 |
Pump outlet: | Rp 1 |
Technical | |
---|---|
Rated flow: | 22 US gpm |
Rated head: | 50.86 ft |
Maximum head: | 85.31 ft |
Head max: | 85.31 ft |
Primary shaft seal: | AUUE |
Pump version: | A |
Model: | H |
Materials | |
---|---|
Pump housing: | Cast stainless steel |
: | DIN W.-Nr. 1.4308 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Electrical data | |
---|---|
Motor type: | MG71 |
Power input - P1: | 840 W |
P2: | 0.6437 HP |
Main frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Rated current: | 3.9 A |
Starting current: | 10.5 A |
Capacitor size - run: | 10 µF/400 V |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protection: | CONTACT |
Thermal protec: | internal |
Product name: | CHN 4-30 A-I-AUUE |
Product No.: | 44B52103 |
EAN: | 5700394217040 |
Price: |