Chilled Water Quality Flow Control with Grundfos
Grundfos Control HVAC can help you achieve significant energy savings without sacrificing building comfort. Designed exclusively for delivering the highest level of efficiency to chilled water systems, you can count on it to deliver unmatched reliability and energy efficiency no matter the building size. Control HVAC controller is designed specifically for HVAC applications, with the ability to control up to 26 zones and includes chiller bypass control. Add this controller to any Grundfos Engineered System (GES) or Hydro MPC HVAC package.
Think Differently about HVAC Pumping
When you’re working on demanding commercial hydronic heating applications, labor costs and system wear are important. That means you can’t think piece-by-piece. You need to think plug-and-pump.
And that means you need to think Hydro MPC HVAC pumping systems.
The pre-packaged Hydro MPC HVAC is ready when you are — there’s no need to build it yourself in the field. Intelligent controls and demand-responsive performance increase efficiency and decrease system wear from day one.
- Single source responsibility
- Pre-piped, pre-wired and pre-tested
- No on-site assembly
- No alignment needed
- Self-optimizing intelligent controls
- Easy BMS integration
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy.
Controls are the key to making sure the commercial heating system is operating properly. With intelligent controls from Grundfos, you will find it easy to collect and analyse data from across the system and use that data to control the energy used to run the system against real-time demand.
By using this approach, you can make sure that every dollar you spend on your commercial heating system is well spent. And just as importantly, you can operate the system with greater efficiency than ever before, so you may find that you make real savings during the lifetime of the system.
Our approach is simple with:
- Advanced design
- Precise control
- Ongoing optimization
Read more about our work with the Indigo Tower here
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.