CR, North America

Vertical, multistage centrifugal pump with suction and discharge ports on the same level. The pump head and base are in cast iron. All other wetted parts are in stainless steel (AISI 304).

Max flow
1770 US gpm
Head max
1283 ft
Liquid Temperature
-22 .. 248 °F
p max
580 psi