- Head max
- 502 ft
- Liquid Temperature
- -4 .. 248 °F
- p max
- 363 psi
CRFlex for remote water delivery systems
The Grundfos CRFlex in-line multi-stage solar surface pump is designed for renewable energy supply and can operate in remote areas lacking mains electricity. Powered by a solar panel, the system is especially suitable for supplying water in applications such as the watering of livestock, pressure boosting and irrigation.
The CRFlex solar surface pump comes with the MGFlex motor. We can deliver a complete solution including solar panels, IO 50 switch box, level switch for the water reservoir, water pipe, non-return valve and optional dry-running switch. This solution offers the benefits of easy installation, maintenance confined to periodic cleaning of the solar panels and a few, simple components.
Powered by Nature, Driven by Innovation
Grundfos is dedicated to pioneering the future of water technology, and our range of renewable energy powered products does just that. We offer a complete line of low-maintenance, solar powered water pumps and accessories that deliver unmatched flexibility for residential, irrigation and agriculture water supply applications.
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.
Products and services
Grundfos offers a variety of services to help you get the most out of your pump investment. Get in touch with us to learn more.