Say goodbye to the hassles of traditional piece-by-piece design, multiple suppliers, and logistical nightmares. Our plug-and-pump solution offers everything you need in one fully integrated system, all from a single supplier, providing engineers, contractors, and owners with an easier installation, significant cost savings, and top-notch building efficiency.
Watch our video to learn more about how our new intelligently engineered solution can revolutionize your HVAC systems today!
Why choose a modular system?
As the construction industry is driven towards greater efficiency, many applications are increasingly being built off-site. Grundfos prefabricated solutions meet the needs of the market by offering customised and tested systems for individual or collective requirements. The units arrive on site ready to be connected mechanically and electrically and capable of immediate start-up.
Modular systems remove the unknown factors associated with on-site construction and offer you multiple benefits compared to traditional systems:
Try our DELTA HCU tool and see all the benefits yourself
DELTA HCU is quite a step up compared to traditional, field-built HVAC systems. We’ve laid it all out in this neat comparison tool, comparing field-built systems with DELTA HCU in four different categories.
What is inside a modular system?
Pre-packaged Grundfos DELTA HCU Modular Systems ship pre-piped, wired and tested, ready to go on arrival — just plug and pump.
Grundfos CU 352 Intelligent Controller
DELTA HCU Modular Systems arrive with a pre-mounted and pre-programmed Grundfos CU 352 intelligent multi-pump controller for easy commissioning and integration, and maximum efficiency and comfort.
Suction Diffuser
Suction diffuser with strainer comes standard on all DELTA HCU Modular Systems.
Powdered-Coated Steel Base
DELTA HCU Modular Systems ship preassembled on a powder-coated carbon steel base for easier and faster installation.
Grundfos Permanent Magnet MLE Motor
The Grundfos MLE motor offers an additional 7–10% decrease in energy costs over NEMA Premium motors with conventional variable frequency drives.
Stainless Steel/Carbon Steel Manifolds
Stainless steel manifolds as standard. Carbon steel manifolds 8” and above.
Includes T-Drilled Header Design for:
- Improved flow distribution and better system balance
- Reduced pressure losses and maximum energy efficiency
Delta HCU Grundfos Modular Pumping Systems for HVAC Applications - It's just better
Traditional HVAC pumping systems are designed and built piece-by-piece. Sourcing components from multiple suppliers, planning timelines, and labor shortages make logistics tricky, and extra costs can add up quickly.
Today there's a better solution that's challenging the industry to think differently. Download our brochure to learn more.
A complete modular range
Don't think piece-by-piece, from multiple suppliers. Think one source, complete modular systems range.
Experience Grundfos' game-changing DELTA HCU modular system in action! This timelapse video showcases the streamlined assembly process, eliminating logistical challenges and reducing costs.
Elevate performance with the next generation of Grundfos E-pumps
Our next generation of E-pumps and systems are engineered with efficient hydraulics, intelligent monitoring, fast installation, modular integration and integrated motor power to reduce energy use, lower OPEX and strengthen system efficiency. Elevate building performance intelligently from the inside out.
Want to know more?
If you’re keen to know about how Grundfos Modular Solutions can deliver for you, just fill in the form and one of our specialists will get in touch with you to discuss further.