Fast, Easy Complete Solutions for Chemical Feed
The Dosing Skid System (DSS) is a floor or panel dosing system package that offers integrated controls and one, two or three pump configurations designed to accurately meter liquid chemicals for a variety of water supply/treatment systems, as well as industrial and manufacturing applications. At the heart of each DSS is the Grundfos chemical metering pump: hydraulically actuated and mechanically actuated pumps including SMART Digital Dosing pumps with stepper motor technology offering up to 3000:1 flow turndown.
Grundfos DSS range from pre-engineered, standard one, two and three pump systems, to custom systems with multiple pumps and tanks all piped on a common skid complete with controls. Start designing yours today.
Find Your Complete Dosing Skid Solution
In three simple steps, Grundfos offers you access to more than 15,000 configurations of complete chemical dosing skid solutions. Use the interactive Dosing Skid Configurator to access 3-D visualization, pricing and submittals for a complete dosing system package.
Revolutionize Water Treatment with Grundfos’ Dosing Skid Configurator!
The dosing skid system configurator simplifies the process, saving time and money while providing intelligent solutions. Instantly download tailored information, including CAD files, for various applications. Revolutionize your water treatment and chemical applications today!
Industry-Leading Accuracy and Precision
The Grundfos SMART Digital Dosing Range offers dosing pumps which give you unmatched chemical dosing precision and accuracy for optimal disinfection water treatment. Learn how the pump’s ability to act as a system diagnostics expert paired with variable-speed stepper motor technology solves operational headaches and improves reliability.
Understand the Risk of Stagnant Water and the Importance of Effective Disinfection
As the work force re-enters offices and more industrial facilities ramp up production, a risk is looming in cooling towers and water systems. Read our expert’s insights into effective treatment of Legionella, so companies can reopen and operate with safety and reliability.
Grundfos SMART Digital Dosing Range
From drinking water and wastewater treatment to industrial processing in the pharmaceutical, chemical, and food & beverage industries, dosing exactly the right amount of chemicals is important in order to reach process targets, and in order to lower operation costs while ensuring process safety and reliability. Learn more about the industry-leading accuracy and advanced controls provided by our SMART Digital dosing range.