Hydro HP - A Better Way to Run High-Pressure Wash and Clean
The all new Grundfos Hydro HP is a fully integrated high-pressure booster system offering a more reliable and energy-efficient solution for clean and wash applications. The system features industry-leading CR vertical multistage inline pumps, which offer superior hydraulic performance and bulletproof reliability in a space-saving footprint.
The integrated VFD control offers consistent system pressure, whether the system is used to clean with one spray wand or do a full facility washdown, all without the need for a recirculation line. A low-flow jockey pump efficiently maintains system pressure to meet low-flow cleaning demands. Additionally, with the easily serviced Grundfos Hydro HP, plants can expect to realize full ROI after the first few maintenance cycles.
High-pressure washdown systems are vital to food processing plants, but inefficient operation and costly maintenance shouldn’t have to be. Finally, there’s a better way to run your washdown system. The Hydro HP offers full ROI in just a few maintenance cycles.
After frequent and costly breakdowns, a turkey processing plant needed a more reliable pumping solution for its high-pressure washdown and sanitation system. With the Grundfos Hydro HP system and a CU352 pump control system energy consumption has been reduced by more than 50%, yielding energy savings over $50,000.
A Better Way to Wash and Clean
Today’s manufacturers and processors need updated washdown pump technology that delivers energy efficiency, durability, and simple, low-cost maintenance. Meet the technology that can outsmart and outsave traditional pitot tube and positive displacement pumping.
OLD PROBLEM.
NEW SOLUTION.
The cleaning and washdown systems in most food processing facilities run on pitot tube pumps that use too much energy with inefficient performance. The Grundfos Hydro HP solves these old problems with the superior hydraulic performance of CR/CRE pumps.
EFFICIENT BY DESIGN
The combination of cascade control, integrated VFDs and pump design dramatically reduces energy use without sacrificing performance.
- No recirculation line needed for consistent pressure
- Integrated variable frequency drive adapts to system demands
- Vertical multistage pumps designed for maximum efficiency
THE HYDRO HP ADVANTAGE:
Uses minimal energy — unlike pitot tube pumps, which run constantly to meet high pressure needs.
ENGINEERED FOR RELIABILITY
Our industry-leading CR pumps were engineered with reimagined features to increase reliability and decrease downtime.
- Lower vibration minimizes wear and tear
- State-of-the-art testing before leaving the factory
- Single-source responsibility, with all parts designed to work together
THE HYDRO HP ADVANTAGE:
Built to minimize wear — unlike pitot tube pumps, which push water through a small opening at a high velocity, causing faster deterioration.
EASY TO MAINTAIN
The most common maintenance needed is easy and pain-free, and it can be done on-site, reducing costs.
- Shaft seal can be replaced in minutes without removing the motor
- Rotating assembly stacking kit allows for easy replacement
- No need to realign or rebalance the pump
THE HYDRO HP ADVANTAGE:
Easy to maintain in-house when needs arise — unlike pitot tube pumps, which can require frequent and costly off-site servicing.
BETTER ROI
With less energy use and more reliability, the Grundfos Hydro HP is one of the smartest business decisions you can make. The money you’ll save on maintenance alone means the system pays for itself within three years of ownership — while pitot tubes cost tens of thousands of dollars just to maintain.
Process Optimization for Food Processing
Grundfos has an extensive product portfolio that supports increasing efficiency and reliability in all non-hygienic applications in food processing facilities.
Documentation
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.