The application-optimized Hydro MPC pressure booster range
The Grundfos Hydro MPC is an integrated packaged pumping system that offers an easier, less costly and more efficient alternative to field-built systems in both pressure boosting and HVAC applications. Pre-piped, pre-wired and pre-tested, this system includes pumps, motors, controls, VFDs and more for easier installation and commissioning, and unrivaled performance. Using intelligent controls and smaller pumps, the Hydro MPC harnesses the power of parallel pumping for greater flexibility, scalability and efficiency in ever-changing load conditions. This reduces energy consumption by more than 18% compared to other VFD HVAC and pressure boosting systems, providing substantial cost savings in the long run.
Think Differently about HVAC Pumping
When you’re working on demanding commercial hydronic heating applications, labor costs and system wear are important. That means you can’t think piece-by-piece. You need to think plug-and-pump.
And that means you need to think Hydro MPC HVAC pumping systems.
The pre-packaged Hydro MPC HVAC is ready when you are — there’s no need to build it yourself in the field. Intelligent controls and demand-responsive performance increase efficiency and decrease system wear from day one.
- Single source responsibility
- Pre-piped, pre-wired and pre-tested
- No on-site assembly
- No alignment needed
- Self-optimizing intelligent controls
- Easy BMS integration
Increased Efficiency, System Intelligence and Reduced Downtime
Grundfos brings a new level of pump intelligence to industrial applications and systems technology with solutions that look beyond individual components to the entire system.
For a growing chemical processing and distribution company that was experiencing downtime and costly repairs, Grundfos’ Hydro MPC BoosterpaQ — featuring the new CR 95 — offered the perfect solution. Grundfos’ deep industrial knowledge helped the company to identify this efficient system that is already saving the company more than $30,000 annually on rebuild and maintenance costs. The multi-pump controller and variable-speed drives adapt to the changing environment and plant needs.
Upgrade to a new era of intelligent control
Introducing Grundfos GENIECON UNIT, the control unit at the heart of GENIECON PANEL. Setting a new standard with next-generation advanced control, automation and secure connectivity.
Explore the benefits
With advanced control, automation and secure connectivity, GENIECON PANEL with the built-in GENIECON UNIT ensures uninterrupted performance, maximizes energy savings, and simplifies system management for the long-term efficiency of your booster or circulation system.
Introducing Grundfos SELECT, the newest and most advanced HVAC and Plumbing systems selection software. Designed to meet the demands of today's commercial building applications, Grundfos SELECT offers the broadest range of energy-efficient pumps, pumping systems, and accessories, all in a single, user-friendly tool.
Grundfos SELECT generates a comprehensive hydronic system design within minutes, including all supporting documentation and details. It's the ultimate tool for professionals seeking efficiency, accuracy, and ease of use in pump selection and system design. Click Here For More Info
Precise Control, Simple Setup
The industry’s most sophisticated algorithms and integrated sensors collect and process your building’s data to give you more control with less intervention.
- Manage full- and part-load conditions most efficiently with the combination of proportional pressure control mode, built-in sensors and ECM motors
- Minimize the effects of Delta T syndrome and building drift — without remote sensors
- Commission quickly with pre-configured control mode options that don’t require fine-tuning and multiple site visits
A Grundfos Difference: Proportional Pressure
Grundfos proportional pressure control mode automatically matches pump output to changing building flow demands, removing the guesswork for the most accurate performance with the easiest setup.
Download BIM models
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.