KPV a Vertical Split-case Pump
The KPV vertical split-case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump that delivers high efficiency and easy maintenance, all in a space saving design. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work. The independent bearing housing allows for ease of maintenance without removing the top casing. The double volute design reduces the radial load on the shaft, extending component life, minimizing vibration and providing quiet operation. The KPV is available with a liquid cooled sleeve bearing which promotes longer life and reduces maintenance.
The KPV pump is ideal for custom applications and is available in a wide range of variants. The high efficiency and low lifecycle costs make the KPV ideal for any commercial building, water utility or industrial projects.
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy.
Controls are the key to making sure the commercial heating system is operating properly. With intelligent controls from Grundfos, you will find it easy to collect and analyse data from across the system and use that data to control the energy used to run the system against real-time demand.
By using this approach, you can make sure that every dollar you spend on your commercial heating system is well spent. And just as importantly, you can operate the system with greater efficiency than ever before, so you may find that you make real savings during the lifetime of the system.
Our approach is simple with:
- Advanced design
- Precise control
- Ongoing optimization
Read more about our work with the Indigo Tower here
Documentation
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.