Top Efficiency with a Compact Footprint
The KPVS split-coupled, split case, vertically mounted frame offers a compact footprint that saves space in your mechanical room, while also providing easy installation and maintenance. The KPVS' double volute design balances radial loads and reduces vibration, while also decreasing operational noise and extending the life of wear rings, shaft seals, and bearings. Plus, users enjoy reduced downtime during routine maintenance with easy access to seals and internal components without needing to remove the motor or align the pump.
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy.
Controls are the key to making sure the commercial heating system is operating properly. With intelligent controls from Grundfos, you will find it easy to collect and analyse data from across the system and use that data to control the energy used to run the system against real-time demand.
By using this approach, you can make sure that every dollar you spend on your commercial heating system is well spent. And just as importantly, you can operate the system with greater efficiency than ever before, so you may find that you make real savings during the lifetime of the system.
Our approach is simple with:
- Advanced design
- Precise control
- Ongoing optimization
Read more about our work with the Indigo Tower here
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.