The LCS
The LCS single stage, end suction, split coupled pump serves as the industry standard in performance, quality, and durability. The LCS provides hydraulic performance equal to that of a frame mounted, long coupled model, but in a compact design. Advanced features and benefits incorporated as standard, as well as optional features that meet specialized needs, set these high-efficiency, end suction pumps apart as the broadest line offered to the marketplace. With a 35% smaller footprint than traditional frame-mounted pumps, the LCS not only saves space in your mechanical room, but installation time and costs with removing the need for a baseplate, grouting or laser alignment.
Lifetime Alignment from Grundfos Saves You Money
Did you know that only 7% of measured machines fall within acceptable alignment tolerances, leaving 93% of machines experiencing problems caused by misalignment, including:
- Increased energy consumption: As little as a 1.25mm offset can cause an 8% increase in energy consumption.
- Premature seal and bearing failure: Even just a 0.05mm offset reduces the seal wear life by 90%.
That is why Grundfos has engineered pumps like this to include a Lifetime Alignment Guarantee which will save you money and time over the lifetime of equipment.
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy.
Controls are the key to making sure the commercial heating system is operating properly. With intelligent controls from Grundfos, you will find it easy to collect and analyse data from across the system and use that data to control the energy used to run the system against real-time demand.
By using this approach, you can make sure that every dollar you spend on your commercial heating system is well spent. And just as importantly, you can operate the system with greater efficiency than ever before, so you may find that you make real savings during the lifetime of the system.
Our approach is simple with:
- Advanced design
- Precise control
- Ongoing optimization
Read more about our work with the Indigo Tower here