Most Intelligent End-Suction Pump, Now with Proportional Pressure Control
The Grundfos LCSE compact, close-coupled design, is 35% smaller than traditional frame-mounted pumps; and speeds up installation because you don’t need a baseplate, grouting or laser alignment. Plus, it comes with a lifetime alignment guarantee, extending the pump's operational life and decreasing planned and unplanned maintenance time. When routine maintenance is required, the LCSE has the quickest seal changes for an end-suction pump. The LCSE is an easy retrofit solution and allows users to realize savings of the latest energy-saving technology with the Grundfos MLE permanent magnet motor.
Proportional Pressure Control: The control functionality on the LCSE is groundbreaking, now including Proportional Pressure control. In a closed-loop system, higher flow means more friction loss throughout the system. Proportional Pressure control will vary the system set-point automatically as the system demand increases. High flow rates mean you will have high set pressure, and the opposite for low flow rates — this is where the energy savings can be realized with using the automatic Proportional Pressure control on your pump, as a 10% reduction in speed is approximately equal to a 30% reduction in power usage.
Lifetime Alignment from Grundfos Saves You Money
Did you know that only 7% of measured machines fall within acceptable alignment tolerances, leaving 93% of machines experiencing problems caused by misalignment, including:
- Increased energy consumption: As little as a 1.25mm offset can cause an 8% increase in energy consumption.
- Premature seal and bearing failure: Even just a 0.05mm offset reduces the seal wear life by 90%.
That is why Grundfos has engineered pumps like this to include a Lifetime Alignment Guarantee which will save you money and time over the lifetime of equipment.
Webinar: To Trim or Not to Trim Impellers?
In the past the only solution in many cases was to trim the impeller manually to fit the pump to the system, or to close a valve to get the right flow. Trimming impellers increases cost and production timelines. Now with the use of Variable Speed Drives we have found new ways of doing things electronically. So the question is, should you still manually trim impellers? This course will answer that question.
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy.
Controls are the key to making sure the commercial heating system is operating properly. With intelligent controls from Grundfos, you will find it easy to collect and analyse data from across the system and use that data to control the energy used to run the system against real-time demand.
By using this approach, you can make sure that every dollar you spend on your commercial heating system is well spent. And just as importantly, you can operate the system with greater efficiency than ever before, so you may find that you make real savings during the lifetime of the system.
Our approach is simple with:
- Advanced design
- Precise control
- Ongoing optimization
Read more about our work with the Indigo Tower here
Products and services
Grundfos offers a variety of services to help you get the most out of your pump investment. Get in touch with us to learn more.