LCS, LCSE are a axially split coupled, base mounted centrifugal end suction pumps, which requires no alignment or grouting.
End-suction long coupled single-stage
LCS is a single stage, end suction, split coupled, base mounted centrifugal pump. With its smaller foot print with no alignment and grouting requir...
LCSE is a single stage, end suction, split coupled, base mounted centrifugal pump with integrated motor, drive, and control. The Grundfos split cou...
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.