Variants LM 40-160/152 A-J-A-BUBE
Specifications
Others | |
---|---|
Net weight: | 99.2 lb |
Gross weight: | 123 lb |
Shipping volume: | 4.59 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 284 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Max pressure at stated temperature: | 232 psi / 288 °F |
Flange standard: | JIS |
Pipe connection: | 40 A |
Pressure stage: | 16 K |
Flange size for motor: | F100 |
Connect code: | J |
Technical | |
---|---|
Pump speed on which pump data is based: | 1750 rpm |
Rated flow: | 30.8 US gpm |
Rated head: | 28.54 ft |
Actual impeller diameter: | 5.98 in |
Impeller nom: | 6.3 in |
Primary shaft seal: | BUBE |
Pump Number: | 48668014 |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 80A |
Rated power - P2: | 0.75 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 220-255 D/380-440 Y V |
Rated current: | 2.40/1.40 A |
Starting current: | 390-470 % |
Cos phi - power factor: | 0.83-0.75 |
Rated speed: | 1660-1710 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Motor Number: | 86805103 |
Product name: | LM 40-160/152 A-J-A-BUBE |
Product No.: | 48667814 |
Price: |