Variants LM 40-200/205 A-F-A-AUUE
Specifications
Others | |
---|---|
Net weight: | 84 lb |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Max pressure at stated temperature: | 232 psi / 194 °F |
Flange standard: | DIN |
Pipe connection: | DN 40 |
Pressure stage: | PN 16 |
Flange size for motor: | F100 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data is based: | 1430 rpm |
Rated flow: | 35.2 US gpm |
Rated head: | 39.37 ft |
Actual impeller diameter: | 8.07 in |
Impeller nom: | 7.87 in |
Primary shaft seal: | AUUE |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power (P2) required by pump: | 1 HP |
Product name: | LM 40-200/205 A-F-A-AUUE |
Product No.: | 48005019 |
EAN: | 5700390475604 |
Price: |