Variants LP 65-200/189 A-J-A-BBUE
Specifications
Others | |
---|---|
Net weight: | 196 lb |
Gross weight: | 221 lb |
Shipping volume: | 6.18 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 284 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Max pressure at stated temperature: | 232 psi / 288 °F |
Flange standard: | JIS |
Pipe connection: | 65 A |
Pressure stage: | 16 K |
Flange size for motor: | F265 |
Connect code: | J |
Technical | |
---|---|
Pump speed on which pump data is based: | 2900 rpm |
Rated flow: | 123 US gpm |
Rated head: | 116.1 ft |
Actual impeller diameter: | 7.44 in |
Impeller nom: | 7.87 in |
Primary shaft seal: | BBUE |
Pump Number: | 48660037 |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 132SB |
Rated power - P2: | 7.5 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D V |
Rated current: | 11 A |
Starting current: | 890-970 % |
Cos phi - power factor: | 0.89-0.86 |
Rated speed: | 2890-2910 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 85817817 |
Product name: | LP 65-200/189 A-J-A-BBUE |
Product No.: | 48666737 |
Price: |