Variants LP 80-160/149 A-J-A-BBUE
Specifications
Others | |
---|---|
Net weight: | 103 lb |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 284 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Max pressure at stated temperature: | 232 psi / 288 °F |
Flange standard: | JIS |
Pipe connection: | 80 A |
Pressure stage: | 16 K |
Flange size for motor: | F265 |
Connect code: | J |
Technical | |
---|---|
Pump speed on which pump data is based: | 2910 rpm |
Rated flow: | 176 US gpm |
Rated head: | 85.31 ft |
Actual impeller diameter: | 5.87 in |
Impeller nom: | 6.3 in |
Primary shaft seal: | BBUE |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power (P2) required by pump: | 7.5 HP |
Product name: | LP 80-160/149 A-J-A-BBUE |
Product No.: | 48660044 |
EAN: | 5700390490485 |
Price: |