Variants 3.0 LP 5/5.2 U-G-A-BUBE
Specifications
Others | |
---|---|
Gross weight: | 248 lb |
Shipping volume: | 10.6 ft³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 284 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Max pressure at stated temperature: | 145 psi / 288 °F |
: | 232 psi / 212 °F |
Flange standard: | ANSI |
Pipe connection: | 3" |
Pressure stage: | 125 Lb. |
Connect code: | G |
Technical | |
---|---|
Rated flow: | 299 US gpm |
Rated head: | 88.59 ft |
Actual impeller diameter: | 5.24 in |
Impeller nom: | 4.92 in |
Primary shaft seal: | BUBE |
Pump version: | U |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35 B - 40 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power (P2) required by pump: | 10 HP |
Number of poles: | 2 |
Product name: | 3.0 LP 5/5.2 U-G-A-BUBE |
Product No.: | 48Z90059 |
EAN: | 5700394561686 |
Price: |