MAGNA3

The premium choice when system control and monitoring is key. The MAGNA3 supports fieldbus by optional CIM modules and has a TFT display for intuitive configuration of the intelligent features.

Max flow
329 US gpm
Head max
62 ft
Liquid Temperature
14 .. 230 °F
p max
174 psi