Variants MAGNA1 D 65-150 F
Specifications
Others | |
---|---|
Energy (EEI): | 0.21 |
Net weight: | 102 lb |
Gross weight: | 119 lb |
Shipping volume: | 4.66 ft³ |
Sales region: | D |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 14 .. 230 °F |
Selected liquid temperature: | 140 °F |
Density: | 61.35 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 32 .. 104 °F |
Maximum operating pressure: | 232.06 psi |
Flange standard: | DIN |
Pipe connection: | DN 65 |
Pressure stage: | PN16 |
Port-to-port length: | 13 7/16 in |
Technical | |
---|---|
Head max: | 49.22 ft |
TF class: | 110 |
Approvals on nameplate: | CE,VDE,WEEE |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-250B |
Impeller: | PES 30%GF |
Electrical data | |
---|---|
Power input - P1: | 32.33 .. 1275 W |
Main frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.33 .. 5.62 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Product name: | MAGNA1 D 65-150 F |
Product No.: | 99224588 |
Price: |