Variants MTH 4-80/6 A-W-A-BUUV
Specifications
Others | |
---|---|
Net weight: | 35.7 lb |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 116.03 psi |
Max pressure at stated temperature: | 116 psi / 194 °F |
Type of connection: | Rp |
Size of outlet port: | 3/4 inch |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 22 US gpm |
Rated head: | 121.4 ft |
Chambers: | 8 |
Impellers: | 6 |
Code for shaft seal: | BUUV |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Main frequency: | 50 Hz |
Phase: | 3 |
Rated voltage: | 200-220D/346-380Y V |
Rated current: | 5.0/2.9 A |
Maximum current consumption: | 5.8 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Built-in motor protection: | NONE |
Product name: | MTH 4-80/6 A-W-A-BUUV |
Product No.: | 44623286 |
Price: |